See All Multiparameter Transmitters

Mettler Toledo M200 Flow Transmitter

Material: W2T828453
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Mettler Toledo M200 series of basic analytical instruments provides single and dual channel models to measure flowrate. The M200 transmitter line provides exceptional ease-of-use. 

  • Model Number: MT 30280749
  • Mount: Panel
  • Size: 1/4 DIN
  • Parameters: Flowrate
  • Channels: 4
  • Electrical: Universal 100-240 VAC, 50-60 Hz or 20-30 VDC; 5 W
  • Enclosure: NEMA 4X, IP65 panel seal
  • Relays: 2 SPDT, 2 SPST
  • User Interface: 4 line back-lit LCD; 5-tactile keys
  • Current Outputs: Powered 0/4-20 mA, 22 mA alarm, 500 ohms maximum load; not For use with externally powered circuits
  • Password Protection: Yes

The M200 is fully compatible with the easySense sensor line and a range of ISM sensors. Plug and measure feature provides fast and error free sensor installation. The M200 transmitter can be configured to use its up to 4 analog outputs and/or 2 relays for process control and is equipped with a USB interface for on-site firmware update or configuration.

30280749

  • Large backlit 4-line display
  • Compact 1/4 DIN panel-mounting with IP65 panel seal
  • Robust 1/2 DIN wall-mounting with IP65 back cover
  • User-selectable dual-level password protection
  • USB port for configuration and data acquisition
  • Plug and measure sensor inputs and operation for all parameters
  • Compatible with easySense and a range of ISM sensors
  • Plug-in terminal connectors for easy wiring
  • Universal AC/DC power supply
  • Multiple languages: English, French, German, Italian, Spanish, Portuguese, Russian, and Japanese
  • CE compliant, UL Listed for US and Canadian standards