Product Number: 3-2724-00 Configuration: In-line Technology: Contact Sensor Type: pH Material: Ryton Tip Design: Flat Range: 0 - 14 pH Connection: 3/4" MNPT Thread Temperature Sensor: PT1000 Operating Temperature: 14 to 185 F (-10 to 85 C ) Compatibility: Compatible with Signet 2750 pH/ORP Sensor electronics For connection to a PLC or to the Signet 8900 or 9900 instruments
3-2724-00
Patented reference design For exceptional performance Mounts in Signet standard ?things from DN15 to DN100 (1/2 to 4") 3/4� NPT or ISO 7/1-R 3/4 threaded sensors For use with reducing tees DN15 to DN100 (1/2 to 4") Special design allows For installation at any angle, even inverted or horizontal Ryton (PPS) body For broad range of chemical compatibility Patented DryLoc connector with gold plated contacts Quick temperature response Bulb and ?at HF resistant glass available For trace HF, in less than 2% concentration applications Low conductivity sensor available For liquids down to 20 ?S/cm
Water & Wastewater Treatment Neutralization Systems Effluent Monitoring Sanitization Systems Pool & Spa Control Aquatic Animal Life Support Systems Process Control Cooling Towers