Enable high contrast mode
See All Signet Accessories

pH/ORP Submersible Sensor, 3-2751-3 3/4" NPT, CPVC

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
The Signet 2750 pH/ORP Sensor Electronics featuring the DryLoc® connector, provides a variety of functions to suit various requirements. The Signet 2750 pH/ORP Sensor Electronics has a preamplifier signal and features two different outputs: a two-wire 4 to 20 mA loop output with EasyCal function or a digital (S3L) output which allows for longer cable lengths and is compatible with the Signet 8900 or 9900 instruments.

The 2750 self-configures for pH or ORP operation via automatic recognition of the electrode type. The optional EasyCal feature allows simple push-button calibration and includes an LED indicator for visual feedback. The DryLoc® electrode connector quickly forms a robust assembly for submersible and in-line installations. NEMA 4X junction enclosures are integral parts of the 2750 in-line version. The 2750 submersible preamplifier can also be used as an in-line preamplifier when used with the 3/4' or 1' threaded sensors including the 2724, 2734, 2774 and 2764 series electrodes.

3-2750-3

  • Durable DryLoc connection with gold plated pins
  • In-line integral mount and submersible installation versions
  • Automatic temperature compensation
  • Auto configuration for pH or ORP operation
  • Optional EasyCal calibration aid with automatic buffer recognition
  • Junction boxes for convenient wiring
  • Patented DryLoc connector provides a quick and secure connection to the sensor

  • Product Number: 3-2750-3
  • Configuration: Submersible
  • Material: CPVC
  • Enclosure Rating: NEMA 6P/IP68 with electrode and watertight conduit and/or extension pipe connected
  • Output: 4-20 mA, or digital (S3L)
  • Operating Range: 0-14 pH; 32 to 185 2724 - 2726, 2734 - 2736, 2756 - 2757 Wet-Tap, 2764 - 2767, 2774 - 2777
  • Compatible Instruments: Signet 8900, 9900 or 9950