See All Rotary Vane Pumps

Procon Rotary Vane Pump BRASS 15-140 GpH

Material: W2T555114
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

PROCON's Series 1 pumps have the protection of an integral inlet strainer. The standard strainer is a 100 mesh wire screen. It traps particles that can cause serious damage to the pump. 

Specifications

  • NSF Standard 169 Listed (1. 5% Max Lead)*
  • Capacity: 15 to 140 GPH
  • Nominal Speed: 1725 RPM
  • Typical Horsepower Required: .25 to .50
  • Maximum Discharge Pressure: 250 PSI
  • Rotation (Viewed from Nameplate): Clockwise
  • Dry Weight: 2.5 lbs
  • Dimensions: 3.56" x 3.49" x 3.86"
  • Self Priming (Water): 6 FT Maximum Lift
  • Port Size: 3/8 NPT Inlet and Outlet
  • Standard FDA grade nitrile elastomer

*Brass pumps are NSF listed for potable water only. Stainless steel pumps are NSF listed for potable and carbonated water (nitrile elastomer only).

The strainer is equipped with a removable cap to allow periodic cleaning, every 4 months under normal conditions (more frequently with hard or turbid water). The clamp-on mounting style is shown in the photo; bolt-on mounting is also available. 

111A060F12CB