See All Residential Systems

Axeon FSD Filtration System 1" Housing

Material: W2T409679
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
PuroTech FSD-100 series filtration systems feature a compact single stage design and are available with 3/4" or 1" ports.
  • Min/Max Operating Temperature: 40F/100F
  • Min/Max Operating Pressure: 40 PSI/80 PSI
  • Dimensions: 8" x 7.5" x 17.5"

FSD-120

  • High quality components
  • Pre-assembled and easy to install
  • Accommodates standard 4.5" cartridge filters
  • 1 Year limited warranty

  • Two 0-160 PSI pressure gauges (measure differential pressure to determine when to change filters)
  • One single O-ring filter housing in black/grey
  • One grey powder coated mounting bracket
  • One filter housing wrench