Markets & Applications
Agriculture
Aquaculture
Aquatics & Pools
Buildings & Facilities
Construction
Data Centers
Energy & Power Generation
Food & Beverage
General Industry
Healthcare
Metals & Mining
Microelectronics
Municipal Drinking Water
Municipal Wastewater
Oil & Gas
Pharmaceutical
Refining & Chemicals
Transportation
Utility Infrastructure
View All Applications
All Markets
Products & Services
Aerobic Wastewater Treatment
Anaerobic Wastewater Treatment
Carbon & Resin
Clarifiers & Separators
Communications & Data Transfer Devices
Covers & Liners
Digital Water
Disinfection Systems
Electrochemical Products
Filtration Systems
Gas Infusion Systems
Heat Exchangers
Heating, Ventilation & Air Conditioning (HVAC) / Plumbing
High Purity Systems
Hydro Turbines
Light & Power
Mixing & Mixing Equipment
Pipe Fittings
Pipeline Assessment Services
Pumps & Packaged Pump Systems
Utility Metering & Control Systems
Water & Wastewater Treatment Systems & Solutions
Software
Parts & Supplies
Services - Evoqua
Xylem Service Solutions
All Products & Services
Brands
Aanderaa
ADI Systems
Bell & Gossett
Bellingham + Stanley
Davco
ebro
Envirex
ETS UV
Flojet
Flygt
Godwin
Goulds Water Technology
HYPACK
Ionpure
Jabsco
Leopold
Lowara
Mar Cor
McDonnell & Miller
Neptune Benson
OI Analytical
Pacific Ozone
Pure Technologies
Rule
Sanitaire
Sensus
Sentec
SI Analytics
Smith-Blair
SonTek
Standard Xchange
Wachs Water Services
Wallace & Tiernan
Wedeco
WTW
Xylem Vue
YSI
All Brands
Resources
Articles
Blogs
Blog Posts
Case Studies
FAQs
Tip Sheets
Videos
Warranty Information
Webinars
White Papers
Xylem Vue Secure Connect Support
Consultant Support
Contact Us
Find a Location
Interactive Tools & Calculators
All Resources
About Xylem
Xylem At a Glance
Careers
Investors
Newsroom
Leadership & Governance
Our Code of Conduct
Corporate Social Responsibility
Sustainability
Cybersecurity
Our Partnerships
Xylem Innovation Labs
Essence of Life
Making Waves
Climate Action Plan
Political Activities Policy
Conflict Minerals Policy
Business & Supply Partner Code of Conduct
Xylem Supplier Quality Manual
Transparency in Supply Chains
Overview
eCommerce
Activated Carbon
Cartridge Filters
Filter Housings & Components
Chemicals, Chemical Feeders & Parts
Ion Exchange Resins
Laboratory Consumables
Pumps
Residential Systems
RO Membranes
UV Systems & Lamps
eCommerce
Markets & Applications
Agriculture
Aquaculture
Aquatics & Pools
Buildings & Facilities
Construction
Data Centers
Energy & Power Generation
Food & Beverage
General Industry
Healthcare
Metals & Mining
Microelectronics
Municipal Drinking Water
Municipal Wastewater
Oil & Gas
Pharmaceutical
Refining & Chemicals
Transportation
Utility Infrastructure
View All Applications
Products & Services
Aerobic Wastewater Treatment
Anaerobic Wastewater Treatment
Carbon & Resin
Clarifiers & Separators
Communications & Data Transfer Devices
Covers & Liners
Digital Water
Disinfection Systems
Electrochemical Products
Filtration Systems
Gas Infusion Systems
Heat Exchangers
Heating, Ventilation & Air Conditioning (HVAC) / Plumbing
High Purity Systems
Hydro Turbines
Light & Power
Mixing & Mixing Equipment
Pipe Fittings
Pipeline Assessment Services
Pumps & Packaged Pump Systems
Utility Metering & Control Systems
Water & Wastewater Treatment Systems & Solutions
Software
Parts & Supplies
Services - Evoqua
Xylem Service Solutions
Brands
Aanderaa
ADI Systems
Bell & Gossett
Bellingham + Stanley
Davco
ebro
Envirex
ETS UV
Flojet
Flygt
Godwin
Goulds Water Technology
HYPACK
Ionpure
Jabsco
Leopold
Lowara
Mar Cor
McDonnell & Miller
Neptune Benson
OI Analytical
Pacific Ozone
Pure Technologies
Rule
Sanitaire
Sensus
Sentec
SI Analytics
Smith-Blair
SonTek
Standard Xchange
Wachs Water Services
Wallace & Tiernan
Wedeco
WTW
Xylem Vue
YSI
Resources
Articles
Blogs
Blog Posts
Case Studies
FAQs
Tip Sheets
Videos
Warranty Information
Webinars
White Papers
Xylem Vue Secure Connect Support
Consultant Support
Contact Us
Find a Location
Interactive Tools & Calculators
About Xylem
Xylem At a Glance
Careers
Investors
Newsroom
Leadership & Governance
Our Code of Conduct
Corporate Social Responsibility
Sustainability
Cybersecurity
Our Partnerships
Xylem Innovation Labs
Essence of Life
Making Waves
Climate Action Plan
Political Activities Policy
Conflict Minerals Policy
Business & Supply Partner Code of Conduct
Xylem Supplier Quality Manual
Transparency in Supply Chains
eCommerce
Activated Carbon
Cartridge Filters
Filter Housings & Components
Chemicals, Chemical Feeders & Parts
Ion Exchange Resins
Laboratory Consumables
Pumps
Residential Systems
RO Membranes
UV Systems & Lamps
Sign In / Register
Contact Us
Find a Location
Enable high contrast mode
USA: English
Select language
Africa (English)
Afrique (Français)
África (Português)
África (Español)
Argentina
Australia
Austria
Azerbaijan
Bahrain
Belgium
Belize
Bolivia
Brazil
Bulgaria
Canada English
Canada Français
Caribbean (English)
Chile
China
Colombia
Costa Rica
Croatia
Czech Republic
Denmark
Dominican Republic
Ecuador
El Salvador
Europe
Finland
France
Germany
Greece
Guatemala
Guyana
Honduras
Hong Kong
Hungary
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Korea
Kuwait
Lebanon
Lithuania
Malaysia
Martinique
Mexico
Mongolia
Netherlands
New Zealand
Nicaragua
Norway
Oman
Panama
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Saudi Arabia
Singapore
Slovakia
Spain
Sweden
Taiwan
Thailand
Turkey
U.A.E
Ukraine
United Kingdom
United States
Uruguay
Uzbekistan
Venezuela
Vietnam
Yemen
Model.Header.SearchPlaceholder
View / Edit Cart
Checkout
You will not be charged yet.
Sign In / Register
Contact Us
Find a Location
Enable high contrast mode
USA: English
Select language
Africa (English)
Afrique (Français)
África (Português)
África (Español)
Argentina
Australia
Austria
Azerbaijan
Bahrain
Belgium
Belize
Bolivia
Brazil
Bulgaria
Canada English
Canada Français
Caribbean (English)
Chile
China
Colombia
Costa Rica
Croatia
Czech Republic
Denmark
Dominican Republic
Ecuador
El Salvador
Europe
Finland
France
Germany
Greece
Guatemala
Guyana
Honduras
Hong Kong
Hungary
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Korea
Kuwait
Lebanon
Lithuania
Malaysia
Martinique
Mexico
Mongolia
Netherlands
New Zealand
Nicaragua
Norway
Oman
Panama
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Saudi Arabia
Singapore
Slovakia
Spain
Sweden
Taiwan
Thailand
Turkey
U.A.E
Ukraine
United Kingdom
United States
Uruguay
Uzbekistan
Venezuela
Vietnam
Yemen
Find a Location
Contact Us
Search
USA: English
Enable high contrast mode
eCommerce
eCommerce
Tanks and Tank Parts / Internals
Storage Tanks
Structural Accumulator Tank CH31054
See All Storage Tanks
Structural Accumulator Tank CH31054
Material: W2T156718
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
0 is the minimum order quantity for this product. Please check quantity and add to cart again.
Add To Cart
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Add To Cart
Pre-pressurized tank with sealed-in diaphragm that prevents contact of water with air and is permanently sealed imparting no odor or taste to water.
Less
More
Full volume (gal.): 80
Tank connections: 1-1/4" MNPT
Diameter: 24"
Height: 55.25"
Weight (lbs): 59
Less
More
Legacy Part Number
CH31054
Features
A high-performance, high-value choice
100% seamless composite construction
Discharges in any position
NSF and/or FDA listed materials
Durable noryl plumbing connections
Meets stringent US requirements for water components
Environmentally safe, 100% lead-free
Will not introduce chemicals or elements into water
Pre-installed inlet-outlet assembly - comes with system connections, saving time and money
Factory-backed five-year warranty
Materials of Construction
High density polyethylene inner liner
Fiberglass-wound and epoxy resin-sealed outer shell
Operating Parameters
Maximum operating pressure: 125 psi
Maximum operating temperature: 120°F
Applications
Residential and light commercial reverse osmosis applications