Enable high contrast mode
See All SDI Accessories

Evoqua SDI Test Kit Pressure Regulator and Gauge

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
The SDI Kit is used to indicate the quantity of particulate contamination in relatively low-turbidity water supplies or waste streams.

  • Pressure regulator with gauge
  • Filter holder, 47 mm
  • SDI membrane discs (47mm, 0.45um, 100/PK)
  • Graduated cylinder, 500 mL
  • Stopwatch for SDI testing
  • All necessary valving, tubing and fittings in a plastic case

SDI kits can be used:

  • To check if feed water is within feed water specifications of the purification system
  • To size extra pretreatment, if water outside specs
  • To calculate the water recovery for large systems