Enable high contrast mode

Non-Electric Flow Meters

AXEON Panel Mount Flow Meters have an easy-to-read scale which has been silk-screened onto an acrylic body. These flow meters offer durability, accuracy and high quality. AXEON Panel Mount Flow Meters are offered in 1, 2, 5, 10, and 20 gallon per minute configurations.

  • 1, 2, 5, 10 and 20 GPM Sizes Available
  • Solid One Piece Injection Molded Acrylic Body
  • Stainless Steel Float and Internals
  • Models Available With 316 SS Integrated Needle Valve
  • Permanent Screen Printed Scales
  • Dual Calibrations in GPM and LPM
  • Individually Packaged
  • 100% Tested for Accuracy

Non-Electric Flow Meters