Enable high contrast mode
See All 8" NF Membranes

FilmTec™ NF90-400/34i Element (Wet)

Material: W2T557181
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

FilmTec™ NF90-400/34i Wet Nanofiltration RO Membrane

  • Diameter: 8"
  • Length: 40"
  • Active Membrane: 400 ft2
  • Membrane Type: Polyamide Thin Film Composite
  • Outer Shell: Hard Fiberglass
  • Nominal Capacity: 10,000 GPD
  • Maximum Pressure: 600 PSI
  • Minimum Salt Rejection: 98.7%
  • Type: Wet

FilmTec™ NF90-400/34i Elements are ideal for utility managers and operators looking for a technology that delivers high quality permeate water while removing specific contaminants such as salts, nitrates, iron, and organic compounds.

  • Production of drinking water
  • Water reuse
  • Industrial water demineralization

  • Delivers high productivity and cleanability due to its high active area and widest cleaning pH range (1 – 13) tolerance
  • Offers a nanofiltration technology that selectively removes these components, color and operates at low operating pressures
  • Including iLEC™ interlocking end caps, reducing system operating costs and the risk of o-ring leaks that can cause poor water quality

11023067