Enable high contrast mode

Goulds Single Phase Pumps

Goulds NPE Series pumps are high efficiency single stage horizontal centrifugal pumps for high purity water pressure boosting applications.

High Efficiency Impeller: Enclosed impeller with unique floating seal ring design maintains maximum efficiencies over the life of the pump without adjustment.

Mechanical Seal: Standard John Crane Type 21 with carbon versus silicon-carbide faces, Viton elastomers, and 316 stainless metal parts. Optional high temperature and chemical duty seals available.

Motors: NEMA standard open drip-proof, totally enclosed fan cooled or explosion proof enclosures. Rugged ball bearing design for continuous duty under all operating conditions.

Superior Materials of Construction: Complete AISI 316L stainless steel liquid handling components and mounting bracket for corrosion resistance, quality appearance, and improved strength and ductility.

Casing and Adapter Features: Stainless steel construction with NPT threaded, centerline connections, easily accessible vent, prime, and drain connections with stainless steel plugs. Optional seal face vent/flush available.

This section contains Goulds NPE pumps with single phase electrical requirements.

Goulds Single Phase Pumps