When pipe joints face moderate longitudinal stresses, you need restraint solutions you can trust. Smith-Blair Anchor Studs offer a proven alternative to traditional harness assemblies, delivering field-tested protection for ductile iron and steel pipe installations.
Smith-Blair's leak-resistant studs thread through couplings directly into the pipe for a secure, reliable lock that gives you confidence your critical water infrastructure will perform as designed.
Important: Anchor studs do not replace the need for fixed pipe support.
Available in 5/8" (1/2" NPT) and 1" (1" NPT) configurations to match your coupling requirements, Smith-Blair Anchor Stud Couplings represent decades of field-proven performance and engineering excellence in pipe restraint technology.