Deliver unparalleled high volume gas measurement with the Auto-Adjust® II turbo meter (AAT). It features dual sensing rotors and patented algorithms that work in partnership to detect and adjust for changes in gas flow conditions, such as jetting, pulsation and swirl. They can also adjust for drag caused by component wear or contamination. In fact, Auto-Adjust II meter accuracy is +/- 1.0% over the entire operating range of the gas turbine meter.
Using the same top-entry design of our Mark II turbo meters, the measuring module of the AAT can be changed, recalibrated or upgraded without removing the meter body from the line. This helps prevent costly downtime and lost revenue. The AAT meter has unique self-checking features. So you can provide constant accuracy monitoring and in-line field diagnostics—a good way to save significant maintenance dollars.
Worn modules can be returned to our manufacturing facility for refurbishment. There, the units are cleaned and rebuilt using original equipment parts. They are fully tested and warranted to ensure reliable operation.
No other gas turbine meter technology offers the self-checking accuracy, convenient maintenance and continuous measurement certainty as the Auto-Adjust II.
Models and Sizes:
For rotor degree angle, pressure psi, max flow rate, calculated annual savings and more, download the product data sheet.