See All Meters

OMNI™ Fire Hydrant (H²) Water Meter

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

The OMNI™ Fire Hydrant (H²) commercial meter is designed to measure water from fire hydrants and other non-permanent applications. The OMNI H² meter assembly maintains peak performance and continuous operation without affecting long-term accuracy or causing any undue component wear. The meter also provides an added 25 percent flow capacity over and above the maximum flows listed for intermittent flow demands.

The measurement principles of the OMNI H² meter assure enhanced accuracy ranges and a longer service life than any other comparable meter. It has no restrictions as to sustained flow rates within its continuous operating range.

Our OMNI meters are the most technologically advanced, large water meters on the market today. The key to their optimal measurement performance is our use of floating ball technology (FBT). FBT uses an impeller with a ball design, which makes the impeller weightless in the water line. This feature enables the impeller to begin moving with very little water flow or force through the meter. As a result, OMNI meters have an extended flow range with greater low-flow sensitivity, as well as the ability to capture extended high-flow rates, all with virtually no wear on the meter.

  • 180 days of data logging
  • Electronic register with no mechanical gearing
  • Configurable LCD display
    • Reads available in 9 digits
  • Resettable totalizer for testing
  • Alarms
    • Low battery alarm
    • Smart mode alarms
      • Continuous Usage
      • High Flow
      • Reverse Flow
  • Fully magnetic pickup system for meter registration
  • Compatible with Sensus AMI and AMR systems
  • 10-year battery warranty
  • Lightweight cast aluminum main case
  • Handle with locking bar
  • Variable orifice to protect from overspeeding

Benefits to you:

  • Easy to transport
  • Ensures quality
  • Captures more water revenue
  • Costs less to maintain
  • Helps improve customer service

Specifications

  • Size: 3’’ DN, 80 mm
  • Operating range is from 10 to 350 gallons per minute (2.3 to 79.5 m3/h)
  • Registration accuracy of 100% ± 1.5% of actual throughput
  • Operating temperature range of 33 oF (0.6 oC) to 150 oF (65.6 oC)
  • Net Weight: 22 lbs.