Enable high contrast mode
See All Big Blue Sediment

Polypropylene String Wound Filter 1um 10" Code F

Material: W2T150046
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Evoqua Big Blue size string wound cartridge are manufactured from a durable polypropylene cord that is wound around a rigid polypropylene core. They are an economical solution to reduce fine sediment, including sand, silt, rust, and scale particles.

  • Model number: Evoqua FCPBF1001
  • Length: 9-3/4"
  • Diameter: 4-1/2"
  • Micron rating (Nom.): 1
  • Maximum operating temperature: 165F (73.9C)
  • End caps: DOE no gasket
  • Style code: F
  • Filter media: Polypropylene
  • Fiber cord core: Polypropylene

Evoqua String wound cartridges are wound in a precise pattern around the core providing greater surface area. The result is higher dirt-loading capacity and greater efficiency than standard wound cartridge. Filters are capable of withstanding temperatures up to 165 F (73. 9C), and will accommodate flow rates up to 10 GPM with minimal pressure drop.

FCPBF1001

Specifications