Enable high contrast mode
See All Standard Carbon Cartridge Filters

Pentek Carbon Filter CFBC 0. 5 Micron

Material: W2T373837
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek CFBC-10 Cartridges offer the effective chlorine taste and odor reduction found in traditional carbon block media while providing superior sediment reduction with resistance to premature plugging. They are highly effective at reducing chlorine taste and odor, bad taste and odor, as well as some organic chemicals. 

  • Length: 9-3/4"
  • Diameter: 2-7/8"
  • Micron Rating (Nom.): 0.5
  • Filter Media: Bonded PAC
  • End Caps: Polypropylene
  • Netting: Polyethylene
  • Gaskets: Santoprene
  • Temperature Rating: 40F to 180F (4.4C to 82.2C)
  • Clean Filter Pressure Drop: 10.7 psi @ 1 gpm (0.74 bar @ 3.8 L/min)
  • Estimated Capacity: 20,000 gallons @ 1 gpm (Estimated capacity tested at given flow rate using 2 ppm free available chlorine to 0.5 ppm breakthrough)

CFBC Series products are modified molded blocks manufactured using Pentek's proprietary Fibredyne technology. This technology creates a unique filter media by attaching powdered activated carbon onto a cellulose-free synthetic fiber matrix. The result is a single cartridge that combines the benefits of both a sediment filter and a carbon block into a single cartridge. Benefits of this technology include low pressure drop over the entire life of the cartridge and up to three times the chlorine taste and odor and dirt-holding capacity of traditional carbon blocks. In addition, Fibredyne's technology will not release fines into the effluent stream due to a unique post-filtration layer that is fused to the carbon/fiber media blend.

255679-43

  • Reduces cysts such as Cryptosporidium and Giardia by mechanical means
  • Premium dirt holding capacity
  • Fiberdyne carbon block for taste and odor reduction

Specifications