Enable high contrast mode

FCCA High Temp Filters

FCCA string wound filters can withstand temperatures up to 300°F and are made of cotton string wound over a core of 304SS.

FCCA High Temp Filters

  • Cotton Fiber String Wound Filter 5um 9.75" Code F

    Material: W2T914677
    List Price
    $8.96
    Replaces W2T201850 Evoqua DI Gard™ String Wound Filter Cartridges are designed for a variety of prefiltration applications such as SDI (service...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Evoqua String Wound Bag Filter FCCAF2050

    Material: W2T201837
    List Price
    $20.63
    Evoqua FCCA String wound cartridges are designed for a variety of high temperature, prefiltration applications such as SDI (service or portable deionization),...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • String Wound , 5 Micron, Code F

    Material: W2T201827
    List Price
    $7.65
    Evoqua FCCA string wound cartridges are designed for a variety of high temperature, prefiltration applications such as SDI (service or portable deionization),...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Cotton Fiber String Wound Filter 20um 20" Code F

    Material: W2T917966
    List Price
    $23.38
    Replaces W2T201836 Evoqua DI Gard™ String Wound Filter Cartridges are designed for a variety of prefiltration applications such as SDI (service...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Cotton Fiber String Wound Filter 20um 10" Code F

    Material: W2T914678
    List Price
    $8.78
    Replaces W2T201828 Evoqua DI Gard™ String Wound Filter Cartridges are designed for a variety of prefiltration applications such as SDI (service...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Cotton Fiber String Wound Filter 1um 20" Code F

    Material: W2T914688
    List Price
    $22.12
    Replaces W2T201817 Evoqua DI Gard™ String Wound Filter Cartridges are designed for a variety of prefiltration applications such as SDI (service...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Cotton Fiber String Wound Filter 1um 30" Code F

    Material: W2T944578
    List Price
    $26.88
    Replaces W2T201838 Evoqua DI Gard™ String Wound Filter Cartridges are designed for a variety of prefiltration applications such as SDI (service...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Cotton Fiber String Wound Filter 5um 20" Code F

    Material: W2T914689
    List Price
    $21.90
    Replaces W2T201834 Evoqua DI Gard™ String Wound Filter Cartridges are designed for a variety of prefiltration applications such as SDI (service...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.