Enable high contrast mode
See All Hydrophobic Polysulfone Vent Filter Cartridges

Hydrophobic Polysulfone Vent Filter 0.2um 20" Code 5

Material: W2T915005
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Replaces W2T158630

Evoqua EA Series filter cartridges are absolute rated vent filters. EA filters are composed of a pleated hydrophobic highly asymmetric polysulfone membrane rated for sterile air filtration, storage tank venting applications. These cartridges are sterilized by autoclaving. Evoqua EA particulate cartridges meet current USP Class VI biological test for plastics.

  • Model Number: Evoqua FCEA520S2
  • Length: 20"
  • Diameter: 2.7"
  • Micron Rating: 0.2
  • End Caps: 2-222 O-Rings w/Spear
  • Style Code: 5
  • Cartridge Material: Polypropylene
  • Media: Hydrophobic polysulfone
  • Maximum Operating Temperature: 176°F (80°C)
  • Maximum Differential Pressure @ 20°C: 50 psi

  • Absolute rated
  • Thermo-plastic construction process minimizes extractables
  • Contain no surfactants or coatings to interfere with application
  • Asymmetric single layer membrane ensures strength
  • Low pressure drop and exceptionally high flow rates

FCEA520S2

W2T158630