Enable high contrast mode
See All Slim Line Plastic Housing

Pentek Slim Line Housing 1/4" I/O, Black/Blue, MB cap

Material: W2T156329
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek 5" Slim Line Filter Housings are manufactured of reinforced polypropylene. The black reinforced polypropylene housing caps are 1/4" with NPT connections. Four bosses are molded into every cap for mounting purposes. 

  • Housing Length: 5"
  • Inlet/Outlet: 1/4" NPT
  • Maximum Temperature: 40F to 125F (4.4C to 51.7C)
  • Maximum Pressure: 125 psi (8.6 bar)
  • Pressure Loss Through Housing: 2 psi @ 3 gpm (0.14 bar @ 11 Lpm)

Opaque Slim Line Filter Housings, molded from rugged reinforced polypropylene, offer outstanding chemical compatibility and are ideal for use in a variety of low-flow applications. These applications include under-sink and countertop residential filtration, pre- and post-reverse osmosis filtration, recreational vehicle filtration, foodservice, and humidifying systems.

158138

  • Thick San-Acrylic walls for increased strength
  • Slim design reduces space required for installation without sacrificing capacity
  • FDA accepted materials
  • Leak-proof seal with top-seated Buna-N O-Ring
  • Cap includes four mounting bosses for attaching mounting bracket
  • Without pressure relief valve

Specifications