Enable high contrast mode
See All < 100PSI Mechanical Feed

Pulsafeeder Chem-Tech 100 003 Metering Pump X003-XA-AABCXXX

Material: W2T543677
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pulsafeeder's Chem-Tech Series 100 motor driven diaphragm metering pumps are valued by water industry professionals around the world for their long-term dependability, easy maintenance, and versatility in a wide range of water treatment applications. The Series 100 provides quiet, consistent metering over long periods of time in a compact Form. Series 100 Models are the preferred metering pump for water conditioning professionals around the world. They are perfect for applications where economical, consistent performance is required. Capable of a wide range of flows, from less than 3 GPD (0.47 lph) up to 30 GPD (4.72 lph) and pressures up to 100 PSI (7 bar).

  • Model Number: Model 003
  • Part Number: X003-XA-AABCXXX
  • Maximum Flow: 3 GPD
  • Maximum Pressure: 100 PSI
  • Electrical: 115V/60Hz
  • Wet End Materials (Both Heads/Fittings/Seats/O-Rings/Balls): SAN/PVC/Hypalon/TFE
  • Connection: 3/8" PVC suction, 3/8" PE discharge
  • Extras: None

X003-XA-AABCXXX

  • Lifetime lubricated and sealed with a self-maintaining gear train
  • Fully adjustable output over the entire operating range
  • Guided quad check valve system
  • Bleed valve assembly standard
  • Feed rate control
  • Duplex Models - both series are configurable for dosing two chemicals at different rates