Enable high contrast mode
See All < 100PSI Mechanical Feed

Pulsafeeder Chem-Tech Prime Performance 015 Pump BBA8XXX

Material: W2T559124
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

The Chem-Tech Prime Performance Series pumps have a specially designed degassing valve system for applications using off-gassing chemicals like sodium hypochlorite. Built upon motorized-diaphragm technology, the Prime Performance Series delivers dependable performance, extended longevity and consistent metering over long periods of time in a compact form. 

  • Base Model: 015
  • Part Number: X015-XC-BBA8XXX
  • Maximum Flow: 15 GPD
  • Maximum Pressure: 100 PSI
  • Electrical: 230V/50Hz
  • Wet End Materials (Both Heads/Fittings/Seats/O-Rings/Balls): PVC/Viton/Ceramic
  • Connection: 3/8" PVC suction, 3/8" PE discharge
  • Extras: None

A top-mounted, one-way vent valve assembly evacuates gas bubbles from the pump head, providing for reliable operation. Simple, adjustable stroke system with locking lever provide easy flow rate control and turndown. The compact, injection-molded housing and PVC pump head offer both affordability and chemical resistance. The industrial grade, low-stress diaphragm provides long life, even in the harshest conditions or longest duty cycles.

X015-XC-BBA8XXX

  • Reliable metering performance
  • Sealed gear train
  • Easy tube change-out
  • Self priming
  • Chemical resistant materials
  • Simple installation