Enable high contrast mode
See All < 100PSI Fixed Peristaltic

Pulsafeeder Chem-Tech XP Series Pump XP007LFLX

Material: W2T548532
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pulsafeeder's Chem-Tech XP Series peristaltic technology delivers worry-free dosing in a modern design. Each component of the XP Series is designed and manufactured for optimum reliability and durability for real performance. The intuitive interface and controls provide easy operation and the peristaltic design is virtually maintenance-free. Peristaltic chemical feed pumps are ideal for gassing chemicals like sodium hypochlorite (liquid bleach) as they are not prone to losing prime due to gas bubbles.

  • Model Number: Model 007
  • Part Number: XP007LFLX
  • Maximum Flow: 7 GPD
  • Maximum Pressure: 125 PSI
  • Electrical: 115V, 60Hz
  • Drive Style: Fixed rate, on/off only
  • Connection: Low pressure neoprene with 1/4" tube fittings
  • Options: Pump only

XP007LFLX

  • Reliable metering performance
  • Mixed fluid capable, inherently degassing
  • Extended tube life
  • Rugged, sealed gear train
  • Easy tube change-out
  • Self-priming
  • Chemical resistant materials