Enable high contrast mode
See All Variable Speed Peristaltic

Chem-Tech XP Series Pump

Material: W2T305811
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Pulsafeeder's Chem-Tech XPV Series the best in peristaltic pump technology with state of the art control electronics, providing unparalleled performance, control, and value. The Series XPV represents the leading edge of microprocessor performance management that allows a variety of choices of input signal types, and onboard timer programs to customize this pump to any application. Of course, this pump is as rugged and reliable as its fixed speed siblings, the XPF and the XPA.

XP017LVHX

  • Includes: 5 operating modes (Fixed Speed, Cycle Timer, Daily Timer, Pulse Input, 4-20ma Input), Prime button, water meter input, and Relay Outputs (Stop Input, Low 4-20 Alarm pt, High 4-20 Alarm pt, Circuit Failure, Pump Running)
  • Reliable metering performance
  • Mixed fluid capable; inherently degassing
  • Extended tube life, easy change-out
  • Rugged, sealed gear train
  • Chemical resistant materials
  • Simple installation
  • Hall effect input
  • Contacting head water meter input

  • Model Number: Model 017
  • Part Number: XP017LVHX
  • Maximum Flow: 17 GPD
  • Maximum Pressure: 110 PSI
  • Electrical: 115V, 60Hz
  • Connection: High pressure Neoprene with 1/4" tube fittings
  • Options: Pump only

  • Pump Only (X)
  • 15 Gallon Tank and Pump System (1)
  • 30 Gallon Tank and Pump System (3)
  • 15 Gallon ITS System (T)