Enable high contrast mode
See All External Pacing Feeders

PULSAtron Series A Plus, Model LB64, 30GPD, Max 100 PSI

Material: W2T302787
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Pulsafeeder's Pulsatron Series A Plus chemical metering pumps are positive displacement, diaphragm type pumps.

Series A Plus feeders offer manual function controls of stroke length and stroke rate as standard, with the option to select an external pace for automatic control. Use of high-quality solenoid and special enclosures to effectively dissipate heat ensure that Series A Plus pumps continue to meet specifications for pressure and capacity even during extended use. Feeders are agency-approved and water-resistant for demanding outdoor and indoor applications. Ten distinct models are available, with pressure capabilities to 250 PSIG (17 bar), and flow capacities to 58 GPD (9.1 lph). Other optional features include an external stop function and 1000:1 turndown control. Metering performance is reproducible to within 3% of maximum capacity.

LB64EA-VHC1-XXX

  • Highly reliable timing circuit
  • Circuit protection against voltage and current upsets
  • Solenoid protection by thermal overload with auto-reset
  • Water-resistant for outdoor and indoor applications
  • Internally dampened to reduce noise
  • Guided ball check valve systems to reduce backflow and enhance outstanding priming characteristics
  • Few moving parts
  • Wall mountable
  • Safe and easy priming with durable leak-free bleed valve assembly (standard)
  • Feeders include foot valve/strainer/weight assy., 4 ft. of suction tubing, bleed valve w/4ft. of return tubing,8 ft. of discharge tubing plus injection/back pressure valve assy

  • Model Number: Model LB64
  • Part Number: LB64EA-VHC1-XXX
  • Flow: 30 GPD
  • Maximum Pressure: 100 PSI
  • Turndown Ratio: 100:1
  • Controls: External pacing with auto/manual switch
  • Electrical: 115V/50-60Hz
  • Wet End Material: VHC
  • Connection: 3/8" OD
  • Extras: None

  • Substitute Black UV Resistant Tubing (055)
  • PVDF Tubing (130)
  • Five Function Valve (500)
  • Five Function Degas Valve (520)
  • 15 Gallon ITS Tank System (ITS)
  • European Power Cord (365)
  • No Extras (XXX)