Enable high contrast mode
See All External Pacing Feeders

PULSAtron Series C Plus, Model LD54, 30 GPD, Max 80 PSI

Material: W2T811704
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Pulsafeeder's Pulsatron Series C Plus offers manual control stroke length adjustment with a fixed stroke rate. The difference between the Pulsatron C and C Plus models is the pressure rating. Use of high quality solenoid and special enclosures to effectively dissipate heat ensure that Series C Plus pumps continue to meet specifications for pressure and capacity even during extended use.

Feeders are agency approved and water resistant for demanding outdoor and indoor applications. Four distinct models are available, having pressure capabilities to 80 PSI (5.6 bar), and flow capacities to 30 GPD (4.7 lph). Metering performance is reproducible to within 3% of maximum capacity.

LD54GA-VVC1-XXX

  • Manual control by on-line adjustable stroke length (fixed stroke rate)
  • Water resistant
  • Safe and easy priming with durable leak-free bleed valve assembly
  • Highly reliable timing circuit
  • Circuit protection against voltage and current upsets
  • Solenoid protection by thermal overload with auto-reset
  • Internally dampened to reduce noise
  • Guided ball check valve systems to reduce back flow and enhance outstanding priming characteristics
  • Few moving parts, Wall mountable
  • Safe & easy priming with durable leak-free bleed valve assembly (standard)
  • Optional Control: External pace with auto/manual selection
  • Feeders include foot valve/strainer/weight assy., 4 ft. of suction tubing, bleed valve w/4ft. of return tubing, 8 ft. of discharge tubing plus injection/back pressure valve assy

  • Model Number: Model LC04
  • Part Number: LD54GA-VVC1-XXX
  • Flow: 30 GPD
  • Maximum Pressure: 80 PSI
  • Turndown Ratio: 100:1
  • Controls: External pacing with prime button
  • Electrical: 115V/50-60Hz
  • Wet End Material: VVC
  • Connection: 3/8" OD
  • Extras: None