Enable high contrast mode

Static Inline Mixers

KOFLO™ offers the most complete line of Static In-Line Mixers for the water treatment industry. These mixers provide complete instantaneous mixing of the treatment chemicals with water to maximize chemical efficiency. Units are either 40 clear or gray PVC with six (6) mixing elements and male NPT ends for threading into a tee for chemical addition. Larger sizes and other materials of construction are available for larger municipal/industrial applications.

Static Inline Mixers