PVDF Validated

Evoqua PV Series validated cartridge filters are constructed of a hydrophilic PVDF membrane over a non-woven polypropylene support layer. PV cartridges are 100% tested in manufacturing to ensure absolute bacteria retention with typical titre reduction of greater than 107/cm2.

PV Series Features:

  • Quantitative retention of 107 CFU/cm2 Brevundiamonas diminuta ATCC® 19146 per ASTM methodology
  • Component materials meet the criteria of the USP <88> Reactivity Test for Class VI Plastics and the requirements of the USP <88> Safety Test, utilizing a 0.9% sodium chloride extraction
  • Component materials meet the "non-fiber releasing" criteria as defined in 21 CFR 210.3 (b) (6)
  • Will meet the USP Oxidizable Substances Test requirements after a water flush of less than or equal to 1 liter

PVDF Validated

  • PV Series Pleated PVDF Filter 0.2um 10" Code 0

    Material: W2T170248
    List Price
    $644.31
    The Evoqua FCPV cartridge is comprised of pleated hydrophilic PVDF membrane over a non-woven polypropylene support layer. FCPV cartridges are tested in...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • PV Series Pleated PVDF Filter 0.22um 10" Code 0

    Material: W2T937417
    List Price
    $923.07
    The Evoqua FCPV cartridge is comprised of pleated hydrophilic PVDF membrane over a non-woven polypropylene support layer. FCPV cartridges are tested in...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • PV Series Pleated PVDF Filter 0.22um 30" Code 0

    Material: W2T938649
    List Price
    $2,796.96
    The Evoqua FCPV cartridge is comprised of pleated hydrophilic PVDF membrane over a non-woven polypropylene support layer. FCPV cartridges are tested in...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • PV Series Pleated PVDF Filter 0.2um 20" Code 0

    Material: W2T944740
    List Price
    $1,838.87
    The Evoqua FCPV cartridge is comprised of pleated hydrophilic PVDF membrane over a non-woven polypropylene support layer. FCPV cartridges are tested in...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.