High Temp Housings

High Temperature filter housings are an economical alternative to stainless and carbon steel housings. These 1/2 and 3/4" NPT housings are constructed of glass-reinforced nylon and can withstand maximum temperatures to 160°F (71.1°C). Excellent chemical compatibility makes High Temperature housings an ideal choice for a wide variety of industrial applications including those involving organic solvents, sea water, alcohol, petroleum, and vegetable oils. They should not be used with ketones. A #241 Viton® O-ring provides dependable sealing. Both 10 and 20" lengths are available to accommodate flow rates up to 20 GPM (76 L/min.).

High Temp Housings

  • Pentek High Temp Housing High Temp 3/4" I/O, Red/Red

    Material: W2T176069
    List Price
    $744.44
    Pentek High Temperature Filter housings are an economical alternative to stainless and carbon steel housings. 3/4" housings can withstand temperatures up to...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek High Temp Housing High Temp 3/4" I/O, Red/Red

    Material: W2T148289
    List Price
    $395.93
    Pentek® High Temperature filter housings are an economical alternative to stainless and carbon steel housings. 3/4" NPT housings can withstand temperatures...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek High Temp Housing Slim Line

    Material: W2T176101
    List Price
    $87.71
    Pentek High Temperature Filter housings are an economical alternative to stainless and carbon steel housings. 1/2" NPT housings are constructed of...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Standard 10" High Temperature Housing, 3/4" I/O, Black/Black

    Material: W2T176074
    List Price
    $148.40
    Pentek® High Temperature filter housings are an economical alternative to stainless and carbon steel housings. 3/4" NPT housings can withstand temperatures up...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.