Single SS Housings

Pentek® ST Series stainless steel filter housings provide heavy duty filtration for smaller filtration systems and point-of-use applications. ST series supply flow rates of up to 20 GPM (76 L/min) at a maximum water temperature of 300°F (149°C). These housings are ideal for applications that are not suited for plastic housings including hot water and high pressure. The brushed 304 stainless steel sumps are available with either a pipe plug or pet-cock in the bottom for draining. Heads are manufactured from nickel-plated cast-brass.

Single SS Housings

  • Xylem 30" Single-Cartridge Filter Vessel

    Material: W2T852793
    List Price
    $1,189.35
    316SS, 222/Flat. Xylem Single-Cartridge Vessels are suited for a wide variety of filtration applications. A ring-nut closure provides easy access for...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stainless Steel Filter Housing 20" ST-2 Stainless 3/4" I/O

    Material: W2T165593
    List Price
    $456.75
    Pentek® ST-2 stainless steel filter housings effectively provide heavy duty filtration for smaller filtration systems and point-of-use applications. Supplying...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stainless Steel Filter Housing 10" ST-1 Stainless 3/4" I/O

    Material: W2T165592
    List Price
    $459.62
    Pentek® ST-1 stainless steel filter housings effectively provide heavy duty filtration for smaller filtration systems and point-of-use applications. Supplying...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Housing, Single 316L SS 20" Tube 3/4" I/O, Code 0

    Material: W2T144436
    List Price
    $1,175.68
    Evoqua 20" 316L SS high purity housings are constructed of 316 stainless steel. Stainless steel housings accept single 10" single open end Cartridge Filters...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.