Stenner STS Systems

Stenner™ STS systems consist of a chemical feed pump pre-mounted on a chemical tank and can be built with any of the following pumps - Classic Single Head Adjustable, Classic Single Head Fixed, M128, Econ FP, Econ T, Econ Stennicator, and Econ Integrator™. Select from three sizes and two colors of tanks:

  • 7.5-gallon (28.4 liters)
  • 15-gallon (56.8 liters)
  • 30-gallon (113.6 liters)
  • UV resistant gray
  • Translucent white

The polyethylene tank construction is both lightweight and rugged. The tank has incremental solution level indicators and is equipped with a child resistant lid. The pumps are vertically mounted over the tank's containment basin. A rain roof is included with Classic series models to help protect the motor in outdoor installations. Tanks are also sold separately.

Stenner STS Systems

  • Stenner 45M5 Feeder Pump and 15G Natural Tank System

    Material: W2T474118
    List Price
    $691.95
    Stenner Classic Series Metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner 45MHP2 Feeder Pump and 5G Natural Tank System

    Material: W2T144422
    List Price
    $1,125.51
    Stenner Classic Series Metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner 45MP5 Feeder Pump and 15G Grey Tank

    Material: W2T474170
    List Price
    $609.18
    Stenner Classic Series Metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner 85MHP17 Feeder Pump and 15G Natural Tank System

    Material: W2T143230
    List Price
    $1,194.82
    45M5 Tank System. Adjustable Output Peristaltic Metering Pump + Tank. TANK NATURAL W/ 85MHP17 FEEDER. 15GAL N/85MHP17 PUMP ADJ 100PSI 17GPD 220V/60HZ 3/8W

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner 85MHP17 Feeder Pump and 15G Natural Tank System

    Material: W2T547512
    List Price
    $1,194.82
    Stenner Classic Series Metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner 85MHP17 Feeder Pump and 15G Natural Tank System

    Material: W2T143228
    List Price
    $1,125.51
    Stenner Classic Series Metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner Feeder 45M1 w/30G 1/4W 120V

    Material: W2T474183
    List Price
    $1,016.15
    Natural Tank, Adjustable. Stenner™ Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner Feeder 45MHP10 w/15G 3/8W 120V

    Material: W2T474116
    List Price
    $963.17
    Natural Tank, Adjustable. Stenner™ Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner Feeder 45MHP2 w/30G 1/4W 120V

    Material: W2T474124
    List Price
    $753.95
    Natural Tank, Adjustable. Stenner™ Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner Feeder 45MHP22 w/30G 1/4W 120V

    Material: W2T474126
    List Price
    $753.95
    Natural Tank, Adjustable. Stenner™ Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.