See All Variable Speed Peristaltic

Stenner SVP4 Digital Variable- Speed Peristaltic Feeder Pump

Material: W2T471209
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Stenner Series SVP adjustable variable speed pump has a DC motor with a detachable pump head, universal to all Stenner pumps. The SVP4 pump has a simple four button keypad with a large LED display. The pump is manually adjusted in 1% increments with the up and down arrows on the keypad. The SVP1 also includes prime and on/off buttons on the keypad. 

  • Model Number: Model SVP4
  • Part Number: SVP4H2A3S2AA
  • Flow: 17 GPD
  • Pressure: 100 PSI
  • Controls: Variable speed
  • Electrical: 120V/60Hz
  • Connection: #2 tube, 3/8" white
  • Tube Material: Santoprene
  • Maximum Operating Temperature: 125 F (52 C)

All Stenner metering pumps have a 3-point roller design in the pump head, which acts as a check valve to prevent back flow, siphoning, overdosing and loss of prime. The SVP4 is designed to respond directly to a 4-20mA input signal from water treatment controls including pH and ORP monitors to maintain proper water chemistry and treatment of effluent discharge water. The SVP4 is equipped with an external port to accept the signal or it can override the 4-20 mode to be manually adjusted with the arrows on the keypad. The SVP pump is built with two detachable components -- the motor and pump head -- that can be separated without tools.

SVP4H2A3S2AA

  • Industrial and municipal water treatment
  • Wastewater treatment
  • Cooling towers
  • Water supply equipment
  • Manufacturing
  • pH control
  • Metal plating

  • Self-priming against maximum working pressure foot
  • Valve not required
  • Pump does not lose prime or vapor lock
  • Pumps off-gassing solutions and can run dry
  • Interchangeable pump heads and tubes to convert one model to another without having to purchase a new pump
  • Quick and easy tube replacement without tools with the QuickPro pump head
  • Listed product tested by Water Quality Association to conform to ANSI/NSF STD 61 (For Santoprene models only)