See All Digital Flowmeters

Pulsafeeder Water Meter MTR100-P

Material: W2T855519
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pulsafeeder’s multi-jet water meters provide value by offering efficient, accurate operation for potable and non-potable water applications. Multi-Jet meters are designed for use in conjunction with a pulse timer to proportionally control pumps, valves etc. The Multi-Jet chamber of the water meter assures accuracy over a wide range of flows with low head loss. To prevent wear and maintain accuracy the load is equally distributed on the impeller. Pulsafeeder's plastic water meters are NSF 61 Certified for cold water.

  • Product Number: MTR100-P
  • Power: 6mA at 12 Vdc
  • Pressure: 150 psi / 10 bar Operating
  • Temperature: Cold Water: 105F / 40C Max
  • Accuracy: 1. 5% of reading
  • Rating: . 25- 20 GPM
  • Connection Size: 3/4" NPT
  • Gallons Per Contact (GPC): Totalizer / Less Reed Switch

MTR100-P

  • Dry top Multi-Jet design
  • Rugged construction
  • Tolerates low quality water
  • Sensor fastens to lens without removing top
  • Calibration plug seal wire for tamper evidence
  • Union end couplings for each service
  • Factory set pulse rates
  • Changing pulse rate requires no special tools
  • Adjustable GPC (tools required, see instruction manual for more details)

  • Residential Water Conditioning
  • Potable Water