March Pumps
March Pump, Single-phase, Continuous duty
See All March Pumps
March Pump, Single-phase, Continuous duty
Material: W2T361676
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
0 is the minimum order quantity for this product. Please check quantity and add to cart again.
Add To Cart
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Add To Cart
PUMP Single-phase 115 / 230V 400 W 60HZ (50HZ Capability) Continuous duty. Previously part number 335CPMD.
Less
More
Legacy Material ID
335CPMD
Technical Data
Single-phase Power: 1/3 HP
Speed: 3450 RPM
Volts: 115/230
Electric power: 400 W
Amps: 3.6 / 1.8
Type: TEFC
Max flow: 12 gpm
Max head: 68 ft
Max temperature: 190° F
Max internal pressure: 50 psi
Max power: 0.37 hp @ 3500 rpm
Max viscosity: 100 SSU
Centrifugal magnetic drive close-coupled non-metallic