Enable high contrast mode
See All Conductivity / Resistivity

Mettler Toledo Thornton Sensor 0.75" NPT

Material: W2T415934
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Mettler Toledo's easySense Conductivity 71 sensors are 2-electrode sensors with "Plug & Play" technology to transmit all sensor data to the transmitter in seconds and without errors.

The 2-electrode sensors are ideal for measurement at low to very low conductivity, in filtration, pre-treatment or reverse osmosis (RO) applications. Because the high performance measuring circuits are located right in the sensor bodies, measurements are unaffected by cable resistance, capacitance or electrical noise susceptibility. Electrical connections are simplified and the digital signal is unaffected by cable length.

  • Model Number: Thornton 58031300
  • Type: 2-Electrode
  • Cell constant: 0.1 cm-1
  • Measuring Range: 0. 01-2000 mS/cm
  • System Accuracy: 3.0% or better
  • Temperature Sensor: 30kOhm NTC
  • Wetted Parts Material: Titanium
  • Insertion Fitting: 3/4" NPT
  • Cable Length: 7.6m (25ft)

58031300

  • Complete application coverage
  • Compact choice of rugged and versatile sensors
  • Time-saving installation
  • Plug & Play sensors carry their own calibration cell constant
  • Low cost of ownership
  • Long-lasting sensors that do not require heavy maintenance