4" Brackish Membranes
-
Suez Low Energy Membrane AK4040FM-CERT
Material: W2T367038The AK-Series Low Pressure Brackish Water Elements are selected when high rejection and low operating pressures are desired. These elements allow significant... -
Suez Low Energy Membrane AK4021TM
Material: W2T510490List Price$519.30The AK-Series Low Pressure Brackish Water Elements are selected when high rejection and low operating pressures are desired. These elements allow significant...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
FilmTec™ TW30HP-4611 Element (Wet)
Material: W2T511821FilmTec™ 4.6-inch Diameter Tapwater, Wet RO element
-
LG Chem™ CW 4040 SF Element
Material: W2T908539List Price$255.00LG CW 4040 SF RO membranes, incorporated with innovative Thin Film Nanocomposite (TFN) technology, offer high productivity at ultra-low feed pressure and good...
0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Evoqua BW30 Pro-4040 Brackish RO w/Coupler (Dry)
Material: W2T911441Sold the Coupler element, FilmTec™ BW30 Pro-4040 delivers consistent water quality and higher rejection and flow than previous generation FilmTec™...
-
FilmTec™ BW30 Pro-4040 Brackish RO Element (Dry)
Material: W2T911440List Price$587.14FilmTec™ BW30 Pro-4040 delivers consistent water quality and higher rejection and flow than previous generation FilmTec™ BW30 product0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
FilmTec™ TW30 Pro-4040 RO Element (Dry)
Material: W2T911443FilmTec™ TW30 Pro-4040 delivers consistent water quality and higher rejection and flow than previous generation FilmTec™ TW30 product
-
FilmTec™ LC LE Pro-4040 RO Element (Dry)
Material: W2T911446FilmTec™ LC LE PRO-4040 (Dry) delivers high quality water at low pressure at harsh water conditions, using DuPont’s innovative, proprietary...
-
FilmTec™ XLE Pro-4040 RO Element (Dry)
Material: W2T911445FilmTec™ XLE PRO-4040 Tape-Wrapped Low Energy Large Commercial Elements for Commercial Applications