Enable high contrast mode
See All Pressure Gauges

Pressure Gauge, Sanitary 3A, 3

Material: W2T297705
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Pressure Gauge with patented PowerFlex

  • Adjustable True Zero Pointer indication ensures safety and process control
  • Autoclavable to 300F (149C)

  • Product Number: 351032SL15L100#
  • Accuracy: 300 series stainless steel
  • Diaphragm Material and Surface Finish: Electropolished 316L stainless steel 12-20RA
  • System Filling: Pharmaceutical/ Kosher USP grade glycerin (99.5% pure)