Enable high contrast mode
See All March Pumps

March Pump 1/2" FPT inlet 3/8" FPT out 115V 60Hz

Material: W2T375251
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pump, Max flow 6gpm max head 7ft 1/2IN. FPT inlet 3/8IN. FPT out 115V 60Hz. Previously part number MDXT

MDXT

  • HP: 1/50
  • RPM: 1700
  • AMP: 0.85
  • Motor Type: AC