See All Aerobic Systems

SmartBNR™ Process Control System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Empowers operators, reduces energy costs, and enhances system reliability

  • Guaranteed process performance, the highly reliable systems include a process performance warranty
  • Automated SRT controls and storm flow modes allow for reliable operation
  • Can interface with existing automation to make dependable untended plant operation a reality for any system

The SmartBNR™​ system features an automated storm water mode, aerated-anoxic SND aeration control, automated SRT control, and automated process controls.

The SmartBNR system’s capabilities are unmatched. It offers precise control of simultaneous nitrification – denitrification nutrient removal in a multiple reactors, predictive aerator response to reactor conditions, integrated control strategy using both oxidation-reduction potential and dissolved oxygen, and automated sludge wasting to maintain optimum sludge age.

  • Precise control of simultaneous nutrient removal in a single reactor
  • Predictive aerator response to reactor conditions
  • Integrated control strategy using oxidation-reduction potential (ORP) and dissolved oxygen (DO) when systems are operated in series
  • Automated sludge wasting maintains an optimum sludge age
  • Automated stormflow response ensures that no solids are lost over the weirs

Specifications