See All Sequencing Batch Reactor (SBR) Systems

OMNIPAC® SBR Field-Erected Treatment System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Fast, durable, advanced wastewater treatment

  • Small footprint—Multiple SBR treatment basins with equalization basin and digester in one circular structure
  • Economical—Eliminates need for multiple treatment tanks, separate clarification, and sludge recycle systems; less yard piping, easy maintenance access, durable construction materials
  • Fast turnaround—Design, fabrication, and construction in weeks instead of months

The OMNIPAC®​ SBR Field-Erected Treatment plant is a cost-effective, proven advanced wastewater treatment system utilizing a DAVCO™ pre-engineered and factory built steel circular tank design that includes Evoqua's SBR systems with Jet Tech technology. The result is a highly flexible and efficient treatment system that can be operational in months instead of years. 

  • Treatment flexibility—High quality effluent for low start-up flows, capacity to expand
  • Tank configuration flexibility—Redundant process tanks, can include three SBR basins for further redundancy and additional stormflow
  • Advanced wastewater treatment—Ability to meet stringent nutrient removal limits Biological Nutrient Removal (BNR)

Specifications