Enable high contrast mode
See All Temporary Water Treatment

FlexTrex® Portable DI Systems - FlexTrex 36/42/48

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Flextrex® units are skid-mounted ion-exchange temporary units ideal for polishing raw water and RO permeate.

  • Economical alternative to SDI bottles
  • Do not use any hazardous chemicals; generate no wastewater
  • Can be placed in service quickly using flexible hoses
  • Controls and instrumentation can be added on as needed basis
  • Flexible, can be configured to customer’s specific flow and quality requirements
  • Units can be combined with other Evoqua products for a fully integrated water treatment system

Skid-mounted systems ideal for polishing raw water and RO permeate

FlexTrex® deionization systems from Evoqua Water Technologies are designed to treat flows ranging from 20 to 250 GPM per unit. The systems can be configured in parallel or series, and combined with other Evoqua Water Technologies equipment for a fully integrated water treatment system that meets your flow and quality requirements.

These systems have quick disconnects and can be installed and placed in service quickly using flexible hoses.

Regenerated off-site at one of our ISO 9001 regeneration plants, these portable systems do not use any hazardous chemicals and generate no waste water. They are serviced and exchanged by Evoqua’s fast, reliable service network which is available 24 hours a day.

  • Versatile: portable, multi-use, off-site IX regeneration
  • Skid-mounted
  • High flow rate; series and/or parallel
  • Industrial design
  • Raw water or polish

  • Flextrex 36 - 40”x 42”x78”
  • Flextrex 42 - 42”x 49”x90”
  • Flextrex 48 - 50”x 61”x92”