See All Sondes

EXO3 Multiparameter Sonde

Material: 599503-03
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Unmatched reliability Durable titanium components and rigorous testing ensure high accuracy in extreme environmentsPowerful anti-fouling wiper High torque sensor wiper with dense bristles enables long-term, uncompromised data collectionData at your fingertips View live field data for a wide range of parameters with the rugged EXO Handheld or the Kor Mobile App on your deviceIntuitive operation Simplify workflow with universal sensor ports, automatic sensor recognition, guided calibrations, and SmartQC^TM^ for quality assuranceAutonomous deployments Operates independently for over 3 months with a large internal memory, low power draw, and anti-fouling capabilitiesSeamless integration Easily configure your system in minutes for remote real-time data accessThe data is in the details- Wet-mate neoprene connectors on sonde, sensors and cables- Completely sealed, laser-welded titanium sensors and wiper- Mechanically and electrically isolated sonde components- High-impact, temperature-resistant housing- Corrosion-resistant titanium sensors and bulkhead- Pressure-rated to 250 meters depth- Patented anti-fouling technology- Protected by a 3-year warrantyEssential parameters. Vital insights.- Temperature- Conductivity- Specific Conductivity- NLF Conductivity- Salinity- Resistivity- Total Dissolved Solids (TDS)- Water Density- Dissolved Oxygen (DO)- Local DO- pH- Oxidation-Reduction Potential (ORP)- Turbidity- Total Suspended Solids (TSS)- Fluorescent Dissolved Organic Matter (fDOM)- Total Algae - Chlorophyll & Phycocyanin- Total Algae - Chlorophyll & Phycoerythrin- ISE Ammonium- ISE Ammonia- ISE Chloride- ISE Nitrate- UV Nitrate- Rhodamine WT- Depth- Vertical Position- Absolute PressureUse EXO Sondes in a variety of environments:- Surface Water: Rivers, Lakes, Streams- Ocean, Coastal, Estuaries- Source & Drinking Water- Stormwater- Groundwater- Aquaculture- Wastewater- Industrial & UrbanOther EXO Sonde Options- EXO1 Sonde (4 ports) - also available without a battery compartment: EXO1s- EXO2 Sonde (7 ports including Central Wiper port) - also available without a battery compartment: EXO2s- EXO3 Sonde (5 ports including Central Wiper port) - also available without a battery compartment: EXO3s* * EXO University is your on-demand video resource that provides step-by-step expert guidance, proven best practices, and standardized workflows empowering you to collect accurate, reliable data in no time! * Easily configure your EXO Sonde, calibrate sensors, set up deployments, and manage water quality data using Kor^TM^ desktop software or mobile app. * Enhance your water monitoring program by combining EXO with a custom solution from our Integrated Systems and Services team. Seamlessly transmit your data with HydroRIG and view it in real-time with HydroSphere. * *Add an EXO Factory Service Plan to your next sonde purchase, and know that your new instrument is covered. Protect your investment for years to come!

  • EXO University is your on-demand video resource that provides step-by-step expert guidance, proven best practices, and standardized workflows empowering you to collect accurate, reliable data in no time!- Easily configure your EXO Sonde, calibrate sensors, set up deployments, and manage water quality data using Kor™ desktop software or mobile app.- Enhance your water monitoring program by combining EXO with a custom solution from our Integrated Systems and Services team. Seamlessly transmit your data with HydroRIG and view it in real-time with HydroSphere.- Add an EXO Factory Service Plan to your next sonde purchase, and know that your new instrument is covered. Protect your investment for years to come!

  • Temperature- Conductivity- Specific Conductivity- NLF Conductivity- Salinity- Resistivity- Total Dissolved Solids (TDS)- Water Density- Dissolved Oxygen (DO)- Local DO- pH- Oxidation-Reduction Potential (ORP)- Turbidity- Total Suspended Solids (TSS)- Fluorescent Dissolved Organic Matter (fDOM)- Total Algae - Chlorophyll & Phycocyanin- Total Algae - Chlorophyll & Phycoerythrin- ISE Ammonium- ISE Ammonia- ISE Chloride- ISE Nitrate- UV Nitrate- Rhodamine WT- Depth- Vertical Position- Absolute Pressure

  • Surface Water: Rivers, Lakes, Streams- Ocean, Coastal, Estuaries- Source & Drinking Water- Stormwater- Groundwater- Aquaculture- Wastewater- Industrial & Urban

Specifications

Notes

*Typically 60 days at 20˚C at 15-minute logging interval; temperature/conductivity, pH/ORP, DO, total algae, and turbidity sensors installed with central wiper that rotates once per logging interval on EXO3. Battery life is heavily dependent on sensor configuration. **Specifications indicate typical performance and are subject to change. All sensors have a depth rating to 250 m (820 ft), except shallow and medium depth sensors, ammonium, chloride, and nitrate. Accuracy specification is attained immediately following calibration under controlled and stable environmental conditions. Performance in the natural environment may vary from quoted specification.w.i.g. = whichever is greater EXO sensors are not compatible with YSI 6-Series sondes, sensors, or handheld. 1 Outputs of specific conductance (conductivity corrected to 25˚C) and total dissolved solids are also provided. See Calculated Parameters and footnote 11. 2 Temperature accuracy traceable to NIST standards 3 Accuracy specifications apply to conductivity levels of 0 to 100,000 μS/cm. 4 Relative to calibration gases 5 When transferred from air-saturated water to stirred deaerated water 6 When transferred from water-saturated air to Zobell solution 7 Within the environmental pH range of pH 4 to pH 10. 8 On transfer from water-saturated air to rapidly stirred air-saturated water at a specific conductance of 800 μS/cm at 20˚C; T63<5 seconds on transfer from water-saturated air to slowly-stirred air-saturated water. 9 Calibration: 1-, 2-, or 3-point, user-selectable 10 Performance based on 3-point calibration done with YSI AMCO-AEPA standards of 0, 124, and 1010 FNU. The same type of standard must be used for all calibration points. 11 Values are automatically calculated from conductivity according to algorithms found in Standard Methods for the Examination of Water and Wastewater (Ed. 1989). Xenoy is a trademark of SABIC Innovative Plastics IP BV. EXO Bluetooth modules comply with Part 15C of FCC Rules and have FCC, CE Mark and C-tick approval. Bluetooth-type approvals and regulations can be country specific. Check local laws and regulations to insure that the use of wireless products purchased from Xylem are in full compliance.