Smith-Blair brand repair clamps are the trusted first response for active leaks, circumferential breaks, cracks, and damage. Our Full Circle line of repair clamps encircles the entire pipe with a 360° gasket seal. With stainless steel construction, a wide range of widths and sizes, and an installation process that requires no special tools, we help you stop the leak, protect your system, and get water or gas flowing again.
Xylem’s Smith-Blair 225 single band repair clamp provides a fast, economical means of repairing breaks, holes, cracks or other type of damage on carbon...
Xylem’s Smith-Blair 226 repair clamp provides a fast, economical means for repairing full circumferential breaks, holes, cracks and other types of damage...
Xylem's Smith-Blair 227 Full Circle Repair Clamp provides a fast, economical means for repairing full circumferential breaks, holes, cracks and other types of...
Xylem's Smith-Blair 228 Full Circle Repair clamps provide fast, economical means for repairing full circumferential breaks, holes, cracks and other types of...
Xylem's Smith-Blair 229 Full Circle Collar Leak Clamp is designed as an easy way to fix a leaky solvent weld bell on PVC pipe without cutting or draining the...
Xylem's Smith-Blair 234 Tapped Full Circle Repair Clamp provides a fast, economical means of repairing a damaged pipe at broken or torn out service connections...
Xylem's Smith-Blair 245 Redi-Clamp is designed to provide an economical means of repairing pin holes, punctures, or splits in pipe. The drop-in bolts help ease...
Xylem's Smith-Blair 247 Full Circle Redi-Clamp is designed to repair pin holes, punctures or splits in PVC, Copper, Steel, and HDPE* pipe. It provides an...
Xylem's Smith-Blair 256 Full Circle Repair Clamp is a single-band clamp designed to provide 360° pressure and complete leak repair for hot soil and other...
Xylem’s Smith-Blair 258 Full Circle Repair Clamp provides a fast, economical means of repairing leaks from complete breaks, splits, holes, and cracks in...
Xylem's Smith-Blair 259 Full Circle® Double Band Repair Clamp is an all-stainless steel, cast lug clamp engineered specifically for hot soil conditions and...
Xylem's Smith-Blair 261 Full Circle® All Stainless Repair Clamp delivers reliable, corrosion-resistant sealing on complete breaks, splits, and holes in...