See All High Temp Housings

Pentek High Temp Housing High Temp 3/4" I/O, Red/Red

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek High Temperature Filter housings are an economical alternative to stainless and carbon steel housings. 3/4" housings can withstand temperatures up to 165F (74C). Excellent chemical compatibility makes high temperature housings an ideal choice for a wide variety of industrial applications including those involving organic solvents, sea water, alcohol, petroleum, and vegetable oils. They should not be used with ketones.

  • Sump Length: 20"
  • Inlet/Outlet: 3/4" NPT
  • Housing: Glass-reinforced nylon
  • Cap: Glass-reinforced nylon
  • O-Ring Housing: 3/4" Silicone
  • Maximum Dimensions: 12-1/8" x 5-1/8" (308 mm x 130 mm)
  • Pressure Drop (housing only): 1 psi @ 8 gpm
    • (Housing Notes: PR = Pressure Release MM = Includes Cap Holes For Differential Pressure Gauge3G = Third Generation = Standard Mounting Boss CapIB = Integrated Bracket Cap

150111

Specifications