See All Stenner STS Systems

Stenner 85MHP17 Feeder Pump and 15G Natural Tank System

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
45M5 Tank System. Adjustable Output Peristaltic Metering Pump + Tank. TANK NATURAL W/ 85MHP17 FEEDER. 15GAL N/85MHP17 PUMP ADJ 100PSI 17GPD 220V/60HZ 3/8W

Model Number: Model 85MHP17 Part Number: 85MJH2B3STAA Flow: 17 GPD Pressure: 100 PSI Controls: Adjustable output Electrical: 220V/60Hz Connection: #2 tube, 3/8" white Tube Material: Santoprene Maximum Operating Temperature: 125 F (52 C) 15 Gallon Wht/Translucent Tank 25 PSI, 50 Gallons/Day 120V/60Hz Suction / Discharge Tubing 3/8" White Shipped pre-assembled, mounted vertically with a rain roof

S1N85MJH2B3STAA

drinking water disinfection, swimming pool sanitation, well pumps, poultry and livestock houses, irrigation, and systems with demand-based backup wells Constructed of FDA approved, NSF listed materials Self-priming against maximum working pressure, foot Valve not required Can run dry and does not clog from dirt and debris Can pump off-gassing solutions without losing prime Interchangeable pump heads and tubes to convert one model to another without having to purchase a new pump Quick and easy tube replacement without tools with the QuickPro pump head