It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Dewatering, Overpumping & Dri-Prime add on Rental

Dri-Prime Add-on Solutions for Site Applications

Experience Next-Level Rental with Xylem

Xylem Rental Solutions offers Flygt Submersible Pumps with the Dri-Prime rental add-on kit for above-ground, multi-pump suction lift applications, powered by clean electricity. Our strategically located rental hubs across the UK provide quick access to high-performance pumps. The Dri-Prime add-on allows for self-priming, ensuring hassle-free setup and operation, maximising efficiency and swiftly getting your pumping tasks up and running.

Why Choose Xylem Rental Solutions 

  • Quick Deployment: Pre-assembled, skid, or containerised systems ensure fast setup, with 24/7 nationwide support for rapid response.

  • Expert Support: Customised systems backed by dedicated, trained service engineers for maximum efficiency.

  • Reliable Performance: As the OEM supplier of all our rental assets, our equipment is designed for optimal safety and reliability.

That’s what we call next-level rental!

Xylem delivers complex turnkey bypass to facilitate sewer connection project in France

To address the ageing infrastructure of a French municipality, Xylem delivers a turnkey sewer bypass to test and bring online a new wastewater treatment plant without operational disruption during the switchover from the old facility to the new facility.

Learn More

Xylem delivers an emergency sewer bypass to address sewer pipe failure caused by floods

When a sewer mains break was caused by record rains and soil erosion, Xylem delivered an emergency turnkey bypass including pumps, piping, accessories and project management to ensure regulatory compliance and to minimize environmental impact.

Play

4 steps to planning a successful sewage bypass - overpumping

When sewer systems need to undergo maintenance, complex bypass operations are often required to transfer the wastewater to another part of the system.

Learn More

;