It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

UV & Ozone Disinfection Rental

Comprehensive UV & Ozone Disinfection Solutions from a Single Source

Xylem Rental Solutions provides a broad range of UV and Ozone systems for rent, designed for municipal and industrial water treatment. Our services include turnkey, chemical-free solutions that are both cost-effective and environmentally friendly. With a large fleet of UV and Ozone units, and support from our experts, we deliver reliable and innovative solutions for complex water treatment needs.

Emergency Water Treatment Rental 

Quickly address treatment process breakdowns with our reliable emergency water treatment units while repairs are underway.

Flood Mitigation

Deployable UV units effectively treat contaminated floodwater before it's pumped to groundwater sources.

Temporary Treatment for Plant Refurbishment/Replacement

When existing plants need to be replaced, rental units offer a stop-gap solution, enabling the continuation of effective treatment.

UV Or Ozone for Chlorine Reduction 

Use Ozone or UV as pre-treatment to reduce chlorine or other chemical disinfectants in water supplies or process streams.

Environmental Compliance 

Easily meet environmental discharge regulations with our rental treatment units, ensuring compliance and quick resolution.

Why Choose Xylem Rental Solutions 

  • Quick Deployment: Pre-assembled, skid, or containerised systems ensure fast setup, with 24/7 nationwide support for rapid response.
  • Expert Support: Customised systems backed by dedicated, trained service engineers for maximum efficiency.
  • Reliable Performance: As the OEM supplier of all our rental assets, our equipment is designed for optimal safety and reliability.

That’s what we call next-level rental!

Xylem helps customer with temporary enhanced water treatment using a Wedeco UV disinfection system.

Water companies have their work cut out in periods of drought. When coupled with lower periods of rainfall and warmer temperatures, people often increase their outdoor water usage, applying additional stress on groundwater levels.

Learn More

Learn how Xylem’s disinfection solutions can help address flood mitigation and ensure safe discharge

During the Winter period, increased rainfall often overwhelms pumping stations in the area, thus increasing the quantity of surface water infiltrating the the local sewage systems.

Learn More

Xylem supports municipal customer with an emergency temporary water treatment solution to prevent bacteria entering the sea.

Xylem helps customer when a fire breaks out in a control room of a treatment works destroying the switchgear which controlled the final stage
of the effluent treatment process – ultra-violet (UV) disinfection.

Learn More

;