Enable high contrast mode

Chlorine Scavengers

Avista AntiChlor® formulations remove free and combined chlorine from RO system feedwaters to protect membranes from oxidation damage. Membranes can last for days or years depending on the care they receive. Chlorine in feedwater can permanently damage membranes, requiring them to be replaced. AntiChlor liquid is an extremely economical option for chlorine removal compared to other methods. It’s offered in two formulations, and both are certified for use in systems producing potable water.

AntiChlor 30 is a liquid dechlorinating agent used as a mild, non-oxidizing biostat or injected into RO feedwaters to protect polyamide membranes from permanent damage caused by chlorine.

AntiChlor 427 is a modified, liquid sodium bisulfite formulation used to remove free and combined chlorine from RO feedwaters. This unique chemical is odorless and stabilized to prevent off-gassing, making it ideal for indoor installations.

Chlorine Scavengers

  • Avista AntiChlor 30 liquid dechlorinating agent

    Material: W2T498666
    List Price
    $185.54
    AntiChlor 30 liquid is a dechlorinating agent used as a mild, non-oxidizing biostat or injected into reverse osmosis (RO) feedwaters to protect polyamide...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Chlorine Scavenger ANTICHLOR 427 45lb Pail

    Material: W2T183254
    List Price
    $148.00
    AntiChlor 427 is a modified, odorless liquid sodium bisulfite for mulation used to remove free and combined chlorine from reverse osmosis (RO) feedwaters. This...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Chlorine Scavenger, ANTICHLOR 427 500lb Drum

    Material: W2T173282
    List Price
    $1,055.56
    AntiChlor 427 is a modified, odorless liquid sodium bisulfite for mulation used to remove free and combined chlorine from reverse osmosis (RO) feedwaters. This...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • SODIUM BISULFITE, 38-40% 55GAL DRUM

    Material: W2T819369
    List Price
    $820.11
    Sodium Bisulfite, 38-40% 55GAL Drum

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.