Enable high contrast mode
See All Chlorine Scavengers

Avista AntiChlor 30 liquid dechlorinating agent

Material: W2T498666
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

AntiChlor 30 liquid is a dechlorinating agent used as a mild, non-oxidizing biostat or injected into reverse osmosis (RO) feedwaters to protect polyamide membranes from permanent damage caused by chlorine. AntiChlor 30 is a 30% (minimum) solution of sodium bisulfite. It is a food-grade reducing agent and is certified by NSF International for use in systems producing drinking water. 

Performance Benefits:

  • A powerful dechlorinating agent to help protect polyamide membranes from permanent damage
  • Can be used to preserve membranes in storage or as an on-line biostat for membrane systems
  • Compatible with polyamide and cellulose acetate membranes
  • A 30% sodium bisulfite (NaHSO3) solution containing 20% active sulfur dioxide (SO2)

Please note: Antiscalants, cleaners and other chemicals can ONLY be shipped via ground service inside the continental US, Mexico and Canada due to shipping regulations.