Enable high contrast mode
See All Big Blue Carbon

Pentek Big Blue Carbon Filter BB 9.75

Material: W2T158045
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek GAC-BB Cartridges effectively reduce unwanted tastes and odors, including chlorine taste and odor from your drinking water. They are designed to allow maximum contact between the water and carbon, ensuring optimal adsorption. 

  • Length: 9-3/4"
  • Diameter: 4-1/2"
  • Filter media: Granular-activated Carbon
  • End caps: Polystyrene
  • Post-filter: Spun polypropylene
  • Outer casing: Polystyrene
  • Expansion pad: Polypropylene
  • Gaskets: Buna-N (top) Santoprene (bottom)
  • Temperature rating: 40F to 125F (4.4C to 51.7C)
  • Clean filter pressure drop: 4 psi @ 2 gpm (0.3 bar @ 7.6 L/min)
  • Estimated capacity: 12,500 gallons @ 2 gpm (estimated capacity tested at given flow rate using 2 ppm free available chlorine to 0.5 ppm breakthrough)

The construction of the cartridge allows water to enter at one end and pass through the entire length of the carbon bed before exiting the other end of the cartridge, while an internal expansion pad minimizes channeling or bypass. Before the water exits the cartridge, a post-filter helps reduce carbon fines and other suspended particles from the filtered water. The post-filter is permanently fastened to an innovative support basket ensuring it is firmly secured and eliminating any potential for bypass. GAC Series cartridges are available in a variety of sizes and flow rates, and effectively provide good general-purpose drinking water filtration.

155153-43

  • Effective reduction of bad taste and odor, and chlorine taste and odor
  • Designed for optimal adsorption
  • Post-filter to reduce carbon fines
  • Available in a variety of sizes and flow rates

Specifications