Enable high contrast mode
See All 100 PSI+ Fixed Peristaltic

Stenner 85MpHP5 Feeder Pump 100PSI FIXED RA

Material: W2T449943
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Stenner Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 85 Series pumps eliminate the need for anti-siphoning valves and diaphragms. Stenner's fixed output metering pumps are built with two detachable components: the motor and pump head. Outputs are dependent upon the rpm of the motor gears and the size of the peristaltic pump tube. The fixed rate pump has no output adjustment.

Model Number: Model 85MpHP5 Part Number: 85MFH1A1SUAA Flow: 5 GPD Pressure: 100 PSI Controls: Fixed output Electrical: 120V/60Hz Connection: #1 tube, 1/4" white Tube Material: Santoprene Maximum Operating Temperature: 125 F (52 C)

85MFH1A1SUAA

  • Drinking water disinfection
  • Swimming pool sanitation
  • Well pumps
  • Poultry and livestock houses
  • Irrigation
  • Systems with demand-based backup wells

  • Constructed of FDA approved, NSF listed materials
  • Self-priming against maximum working pressure, foot valve not required
  • Can run dry and does not clog from dirt and debris
  • Can pump off-gassing solutions without losing prime
  • Interchangeable pump heads and tubes to convert one model to another without having to purchase a new pump
  • Quick and easy tube replacement without tools with the QuickPro pump head