Enable high contrast mode
See All 100 PSI+ Fixed Peristaltic

Stenner Feeder 45MPHP2, Fixed 3.0 GPD, 100PSI, 1/4W 120V

Material: W2T387076
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Stenner™ Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45 Series pumps eliminate the need for anti-siphoning valves and diaphragms.

Stenner's fixed output metering pumps are built with two detachable components: the motor and pump head. Outputs are dependent upon the rpm of the motor gears and the size of the peristaltic pump tube. The fixed rate pump has no output adjustment.

45MFH1A1SUAA

  • Mounting bracket
  • Spare tube assembly
  • Injection check valve
  • 20' LDPE polyethylene-NSF/FDA approved suction/discharge tubing (white or black)
  • 1 ceramic (clay) weight
  • 4 connecting nuts
  • 4 Ferrules
  • Instruction booklet

  • Model Number: Model 45MPHP2
  • Part Number: 45MFH1A1SUAA
  • Flow: 3 GPD
  • Pressure: 100 PSI
  • Controls: Fixed output
  • Electrical: 120V/60Hz
  • Connection: #5 tube, 1/4" white
  • Tube Material: Santoprene
  • Maximum Operating Temperature: 125